LEXIC SELECTOR SWITCH 2DIRECTIONS WITH STOP
Legrand
LEXIC SELECTOR SWITCH 2DIRECTIONS WITH STOP
REF. 004656
EAN numurs.
3245060046569
224,53 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Type of switch | Reverser |
---|---|
Number of poles | 2 |
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 16 A |
Number of switch positions | 3 |
With zero (off) position | Yes |
With retraction in 0-position | Yes |
Device construction | Surface mounted device |
---|---|
Suitable for floor mounting | Yes |
Suitable for front mounting | No |
Complete device in housing | No |
Type of control element | Short thumb-grip |
Front shield size | Other |
Degree of protection (IP), front side | IP40 |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU