![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/LG-001436-WEB-R.jpg)
KIT CHASSIS + PORTE TOLE 1 X 12 MOD
Legrand
KIT CHASSIS + PORTE TOLE 1 X 12 MOD
REF. 001436
EAN numurs.
3245060014360
48,72 €
/
Piece
Product available in
2 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Flush-mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Steel |
Built-in depth | 82 mm |
Built-in height | 301 mm |
Built-in width | 326 mm |
Inner depth | 87 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | No |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 305 mm |
Width | 330 mm |
Depth | 86 mm |
Enclosure capacity (Nb of modules) | 12 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentācija
2 documents
Lietošanas pamācība
Tehniskā lapa
1 dokuments
BIM fails
1 dokuments
Sertifikāti
LOVAG-IT 16.040
(1.35 Mo)
IZVĒLIETIES DARBĪBU