![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310677-WEB-L.jpg)
KIT 2 EMPTY BATTERY DRAWER KEOR MOD
Keor MOD
Legrand
KIT 2 EMPTY BATTERY DRAWER KEOR MOD
REF. 310677
EAN numurs.
3414971430471
Kit 2x empty battery pack for Keor MOD modular UPS
930,84 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
SNMP | No |
---|---|
Height | 240 mm |
Width | 175 mm |
Depth | 895 mm |
Weight | 8.2 kg |
Suitable for network-management | No |
Construction type | Free standing model |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Other |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
---|---|
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 1 |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Terminal marking indication | No |
Type of load | Not applicable |
With socket outlet | No |
Contains Batteries and/or Accumulator | No |
Dokumentācija
1 dokuments
Tehniskā rokasgrāmata
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU