![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-067565-WEB-R.jpg)
Key Card Switch Bus
Celiane
Legrand
Key Card Switch Bus
REF. 067565
EAN numurs.
3245060675653
BUS/SCS keycard switch
120,52 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 1 |
Number of buttons | 1 |
With LED indication | Yes |
With label area | No |
---|---|
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Colour | Other |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | Other |
Connected object | No |
Operating method | SCS |
Dokumentācija
3 documents
Lietošanas pamācība
Tehniskā lapa
Lietošanas pamācība
IZVĒLIETIES DARBĪBU