![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-FPT2215FE416-WEB-R.jpg)
Junction box E90 220 x 150 mm, FE, 4 x KR16
Ensto Vulcano
ENSTO
Junction box E90 220 x 150 mm, FE, 4 x KR16
REF. FPT2215FE416
EAN numurs.
6438100180843
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Max. conductor cross section | 16 mm² |
---|---|
Equipped with | Support rail |
Shape | Rectangular |
Mounting method | Wall-/ceiling mounting |
For tube diameter | Other |
Inlet from the rear | No |
Length | 150 mm |
Width | 220 mm |
Depth | 95 mm |
Tackable | No |
Number of inlets | 10 |
Type of housing feed-through | Seal membrane |
Material | Steel |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Orange |
---|---|
Degree of protection (IP) | IP65 |
Cover model | Blind cover |
Cover attachment | Screwed |
Castable | No |
With casting compound | No |
Sealable | No |
Rated insulation voltage Ui | 750 V |
Circuit integrity | E90 |
With screening | No |
Weatherproof | Yes |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Dokumentācija
1 dokuments
Autocad 3D
1 dokuments
Atbilstības sertifikāts
IZVĒLIETIES DARBĪBU