![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-091993-WEB-R.jpg)
JUNCTION BOX D.85 DEPTH 40
Legrand
JUNCTION BOX D.85 DEPTH 40
REF. 091993
EAN numurs.
3245060919931
11,62 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Hollow wall |
---|---|
Shape | Round |
Construction type | Cable junction box |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Diameter | 100 mm |
With screws | Yes |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Suitable for cable diameter | 16-20 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
Number of inlets | 8 |
Material | Plastic |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP20 |
Cover model | Construction protective cover |
Transparent cover | No |
Cover attachment | Screwed |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |