Pārlekt uz galveno saturu
Logo print

IP65 photovoltaic cabinet pre-equipped and pre-wired 3kWp DC + AC for 1 or 2 strings - 2 rows

Photovoltaic cabinet Legrand

IP65 photovoltaic cabinet pre-equipped and pre-wired 3kWp DC + AC for 1 or 2 strings - 2 rows

REF. 414001 EAN numurs. 3245064140010

Pre-equipped and pre-wired enclosure for photovoltaic installation of 1 or 2 strings up to 3kWp. DC lightning protection and 25 A switch-disconnector, AC protection by 1 interdifferential + 1 circuit breaker and 1 lightning arrester.

951,12 € / Piece
Ieteicamā cena Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.

Tehniskie parametri

Mounting method Surface mounted
Number of rows 2
Number of phases 1
Protection Miniature-/earth leakage circuit breaker
Number of single-phase miniature circuit breakers (MCB) 1
Number of three-phase miniature circuit breakers (MCB) 0
Release characteristic C
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 4.5 kA
Total number of groups 2
Number of direct groups 2
Number of light groups 0
Number of groups behind earth leakage switch 0
Number of earth leakage circuit breakers 1
Number of earth leakage switches 30 mA 1
Number of earth leakage switches 300 mA 0
Number of arc fault detection devices AFDD 0
Protection main switch Yes
Number of poles main switch 4
Main switch rated current 20 A
Protection incoming RCD Yes
Protection high integrity No
Protection split load No
Protection dual RCD No
Number of outgoing ways 1
Suitable for data No
Cooker group None
Cooker group suitable as power current group No
With socket outlet No
With bell transformer No
Over voltage protection Yes
Type of over voltage protection device Type 2
With meter No
Housing material Plastic
Degree of protection (IP) IP65
Height 432 mm
Built-in height 428 mm
Width 340 mm
Built-in width 336 mm
Width in number of modular spacings 12
Depth 161 mm
Extension possible Yes
Type of covering Door
With transparent cover Yes
Type of closure Other
Lockable Yes
Colour Grey
RAL-number 7046
Enclosure capacity (Nb of modules) 24
Degree of impact strength (IK) IK09
Operating / setting temperature -25-40 °C
Storage temperature -25-55 °C
Nominal voltage 220-230 V
Electric supplying direction From the bottom
Terminal marking indication No
Stress test conformity (1000V) No
Busbar type supplied Not applicable
Number of supply busbars 0
Number of distribution blocks 0
Number of terminals by distribution block 0
Fitted with rainproof plate protection No
Fitted with door or cover Yes
Supplied with circuit identification labels Yes
Vertical fixing center distance 330-330 mm
Horizontal fixing center distance 180-180 mm
Number of MCBs 1

Dokumentācija