![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/054006-LEGRAND-1000.jpg)
Installation kit for Pop up floor 4 modules
POP UP floor LG
Legrand
Installation kit for Pop up floor 4 modules
REF. 054006
EAN numurs.
3245060540067
The installation kit allows an easy and safe mounting and fixing of pop up in the raised access floor.
14,86 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Built-in |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Other |
Colour | Other |
Length | 131 mm |
Width | 108 mm |
Built-in depth | 0 mm |
Diameter | 0 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentācija
3 documents
Lietošanas pamācība
Tehniskā lapa
Tehniskā lapa
IZVĒLIETIES DARBĪBU