![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/035044-LEGRAND-600.jpg)
INDUSTRIAL BOX 310X240X124
Legrand
INDUSTRIAL BOX 310X240X124
REF. 035044
EAN numurs.
3245060350444
169,25 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Surface mounted |
---|---|
Type of covering | Cover |
Cover model | Closed |
Type of door | None |
Transparent cover/door | No |
With lock | No |
Height | 332 mm |
Width | 262 mm |
Depth | 162 mm |
Built-in depth | 132 mm |
Inner depth | 116 mm |
Material plate thickness cabinet | 3 mm |
Material plate thickness door/cover | 3 mm |
Colour | Grey |
RAL-number | 7035 |
Number of openings for flange plates | 0 |
Extension possible | No |
---|---|
Number of conduit inlets | 0 |
Housing material | Plastic |
Surface protection | Untreated |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | Yes |
Degree of protection (IP) | IP66 |
Degree of protection (NEMA) | 4X |
Protection class | II |
Degree of impact strength (IK) | IK08 |
Circuit integrity | Other |
Cover with overpressure release | No |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-70 °C |
Dokumentācija
2 documents
Tehniskā rokasgrāmata
Tehniskā lapa
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU