ILLUMINATED LAMP 24V
Legrand
ILLUMINATED LAMP 24V
REF. 665092
EAN numurs.
3245066650920
5,11 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 24-24 V |
Rated voltage Ue at AC 60 Hz | 24-24 V |
Lamp type | LED |
Connection type auxiliary circuit | Other |
Colour light source | White |
---|---|
Type of fastening | Front fastening |
Width | 6.8 mm |
Height | 6.8 mm |
Depth | 25.25 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
3 documents
Sertifikāti
CEBEC-18686
(3.26 Mo)
Sertifikāti
OC / CB-FR_719335
(2.67 Mo)
Sertifikāti
OC / CB-677867
(0.76 Mo)
IZVĒLIETIES DARBĪBU