![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088031-WEB-R.jpg)
Horizontal fix supports kit for standard floor box, capacity 18 modules (three baskets 6 modules)
Universal Floor boxes LG
Legrand
Horizontal fix supports kit for standard floor box, capacity 18 modules (three baskets 6 modules)
REF. 088031
EAN numurs.
3414970755247
The supports kit is the body of the floor box, which allows power and data supply to the different workstations. The supports provides the power, ELV and DATA sockets.
40,18 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of appliances to build in | 9 |
---|---|
Number of conduit inlets | 1 |
Length | 281.3 mm |
Width | 236.3 mm |
Depth | 97 mm |
Model | Support shape |
---|---|
Mounting method installation unit | Screwing |
Number of strain relieves | 6 |
Material | Other |
Dokumentācija
5 documents
Tehniskā lapa
Tehniskā lapa
Tehniskā lapa
Lietošanas pamācība
Tehniskā lapa
IZVĒLIETIES DARBĪBU