![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088055-WEB-R.jpg)
Horizontal adjustable mounting box 8M equipped with 4 power sockets SCHUKO and a fast connector female
Universal Floor boxes LG
Legrand
Horizontal adjustable mounting box 8M equipped with 4 power sockets SCHUKO and a fast connector female
REF. 088055
EAN numurs.
3414970755612
The horizontal adjustable mounting box receives and provides the power sockets into the floor box.
47,08 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of appliances to build in | 4 |
---|---|
Number of conduit inlets | 1 |
Length | 224.7 mm |
Width | 73.5 mm |
Depth | 80.7 mm |
Model | Shape of cup |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 2 |
Material | Other |
Dokumentācija
4 documents
Tehniskā lapa
Tehniskā lapa
Tehniskā lapa
Tehniskā lapa
IZVĒLIETIES DARBĪBU