![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/020004-LEGRAND-1000.jpg)
Fully modular metal cabinet XL³ 160 - ready to use - composed of 4 rows - 750x575x147 mm
XL³ 160
Legrand
Fully modular metal cabinet XL³ 160 - ready to use - composed of 4 rows - 750x575x147 mm
REF. 020004
EAN numurs.
3245060200046
XL³ 160 - metal distribution boxes ''ready to use''.Fire resistance according to IEC 60695-2-11: 750 °C for installation in ERPs.Pull-out frame with mounted DIN rails.Brass busbar for protective conductors mounted.
486,51 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Surface mounted |
---|---|
Number of rows | 4 |
Width in number of modular spacings | 24 |
Type of covering | Optional |
Cover model | With notch |
Transparent cover/door | No |
With lock | No |
Housing material | Steel |
Built-in depth | 170 mm |
Inner depth | 115 mm |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | Grey |
RAL-number | 7035 |
Degree of protection (IP) | IP43 |
Height | 750 mm |
Width | 575 mm |
Depth | 147 mm |
Dokumentācija
4 documents
Montāžas rokasgrāmata
Lietošanas pamācība
Tehniskā lapa
Tehniskā rokasgrāmata
1 dokuments
BIM fails
IZVĒLIETIES DARBĪBU