Flat junction for Universal DLP-S trunking 190x50mm
DLP-S Trunking
Legrand
Flat junction for Universal DLP-S trunking 190x50mm
REF. 638054
EAN numurs.
3245066380544
Allows to create a T-junction of two trunking
9,80 €
/
Piece
Product available in
5 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 190 mm |
---|---|
Number of covers | 0 |
Symmetric | Yes |
Model | Base unit and cover |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Depth | 50 mm |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU