![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/010795-LEGRAND-1000.jpg)
Flat angle for DLP universal trunking 3 compartments 50x220mm
DLP Universal Trunking LG
Legrand
Flat angle for DLP universal trunking 3 compartments 50x220mm
REF. 010795
EAN numurs.
3245060107956
Allows the junction in flat angle of two pieces of the same section and avoid the cut of miter on the trunking
61,52 €
/
Piece
Product available in
2 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 275 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
---|---|
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Height | 55 mm |
Storage temperature | -25-60 °C |
Dokumentācija
2 documents
Tehniskā lapa
Lietošanas pamācība
IZVĒLIETIES DARBĪBU