![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-046505-WEB-R.jpg)
Fixed shelf for enclosures depth 600mm depth 450mm quick fixing
LCS2
Legrand
Fixed shelf for enclosures depth 600mm depth 450mm quick fixing
REF. 046505
EAN numurs.
3245060465056
Fixed shelf for fixing on 4 x 19 inches uprights. Suitable for 19 inches cabinets and server cabinets, Bati racks and Altis cabinets with a depth of 600mm.
93,49 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Other |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 44.45 mm |
Suitable for enclosure building depth | 600 mm |
Width | 482 mm |
Height | 88 mm |
Depth | 425 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Dokumentācija
2 documents
Lietošanas pamācība
Tehniskā lapa
IZVĒLIETIES DARBĪBU