![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-046502-WEB-R.jpg)
Fixed shelf 2U for enclosures depth 360mm quick fixing
LCS2
Legrand
Fixed shelf 2U for enclosures depth 360mm quick fixing
REF. 046502
EAN numurs.
3245060465025
Projecting mounting fixed shelf for direct screw-free fixing on 2 x 19 inches uprights. shelf is perfored for a better internal ventilation, and possibility of clamping using cable ties.
72,74 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Other |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 88.9 mm |
Suitable for enclosure building depth | 360 mm |
Width | 482 mm |
Height | 88 mm |
Depth | 360 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU