Filtered rectified single-phase power supply - 24 V= - 12 W - 0.5 A
PAC FUSED SWITCHES
Legrand
Filtered rectified single-phase power supply - 24 V= - 12 W - 0.5 A
REF. 413107
EAN numurs.
3245064131070
Pac fused switches- single phase filtered rectified power supply - 24 v= - 12 w - 0.5 a - 5 mod
158,58 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Voltage type (supply voltage) | AC |
---|---|
1st secondary output voltage DC | 24-24 V |
Max. output current 1 | 0.5 A |
Secondary voltage adjustable | No |
Short-circuit-proof | No |
Rated supply voltage AC 50 Hz | 215-245 V |
Rated supply voltage AC 60 Hz | 215-245 V |
Output voltage stabilized | Yes |
Power consumption | 7.1 VA |
Power output | 12 W |
Stabilized | Yes |
---|---|
Type of electric connection | Screw-/spring clamp connection |
Rail mounting possible | Yes |
Wall mounting possible | No |
Modular version | Yes |
Direct mounting possible | No |
Width | 89 mm |
Height | 95 mm |
Depth | 66 mm |
Degree of protection (IP) | IP20 |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
Autocad 3D
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU