![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863371-WEB-R.jpg)
Fibre optic feedthrough socket Niloe Step - 2 SC/APC simplex single mode - mechanism with aluminium cover plate
Niloé Step
Legrand
Fibre optic feedthrough socket Niloe Step - 2 SC/APC simplex single mode - mechanism with aluminium cover plate
REF. 863371
EAN numurs.
3414971838215
The Niloe Step optical fiber socket allows the easy connection and disconnection of the devices. The connectors mechanically couple and align the cores of fibers so light can pass. The mechanism should be completed with a plate.
50,86 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screw |
Number of buses/couplings | 2 |
Type of connector | SC |
Colour | Other |
Centre plate | Yes |
With label space | Yes |
Outlet direction | Angled |
Dust protection cap | Shutter |
---|---|
Device width | 75.8 mm |
Device depth | 30.8 mm |
Device height | 75.8 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -40-85 °C |
Storage temperature | -40-85 °C |
Antimicrobial treatment | No |
Label space/information surface | Yes |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU