Pārlekt uz galveno saturu
Logo print

Enclosure PC 300 x 600 x 132 mm

Ensto Cubo O ENSTO

Enclosure PC 300 x 600 x 132 mm

REF. OPCP306013T.U EAN numurs. 6438100117061
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.

Tehniskie parametri

Width 300 mm
Height 600 mm
Depth 132 mm
Material Plastic
Material quality Other
Surface finishing Untreated
Colour Grey
RAL-number 7035
Freestanding No
Floor standing wall model No
Suitable for wall mounting No
Intermediate mounting No
Couplable No
With mounting plate No
Mounting plate depth-adjustable Yes
Suitable for wall built-in No
Pole fastening No
With door No
Number of doors 0
With glazed door No
With ventilation door No
Number of locks 0
With cover Yes
Transparent cover Yes
Suitable for metrical mounting No
Suitable for outdoor set-up Yes
Pitched roof No
Number of connector holes 0
Pre-stamping No
EMC-version No
Degree of impact strength (IK) IK08
Degree of protection (IP) IP67
Degree of protection (NEMA) 6P
Max. permissible load of the mounting plate according to IEC 62208 2 N
Enclosure capacity (Nb of modules) 0
Operating / setting temperature -40-80 °C
Storage temperature -25-35 °C
Fitted with rainproof plate protection No
Fitted with door or cover Yes
Supplied with circuit identification labels No

Dokumentācija

1 dokuments
Autocad 3D
3D_OPCP306013T_PK2_V1.stp ifc (16.99 Mo)
2 documents
Atbilstības sertifikāts
WB_0000004149_V1.pdf pdf (0.76 Mo)
Atbilstības sertifikāts
CD_0000004150_V1.pdf pdf (0.06 Mo)