![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046342-LEGRAND-1000.jpg)
Enclosure 19 inches 42U 2026 x 800 x 800mm double front door
Legrand
Enclosure 19 inches 42U 2026 x 800 x 800mm double front door
REF. 046342
EAN numurs.
3245060463427
1 848,81 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting level | Front and rear |
---|---|
Type of profile rail | Crank |
Number of doors | 1 |
Type of ventilation | None |
Width | 800 mm |
Height | 2026 mm |
Depth | 800 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 42 |
Max. load capacity | 420 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Glass |
Front door locking system | One point |
With rear door | No |
With glazed door | Yes |
---|---|
With sidewall | Yes |
With base | No |
With vertical cable management | No |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
Model | Other |
RAL-number | 7016 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Dokumentācija
2 documents
Lietošanas pamācība
Tehniskā lapa
IZVĒLIETIES DARBĪBU