![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310676-WEB-L.jpg)
EMPTY BATTERY PACK KEOR MOD
Keor MOD
Legrand
EMPTY BATTERY PACK KEOR MOD
REF. 310676
EAN numurs.
3414971430464
Empty battery pack for Keor MOD modular UPS
160,32 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
SNMP | No |
---|---|
Height | 156 mm |
Width | 107 mm |
Depth | 426 mm |
Weight | 2 kg |
Suitable for network-management | No |
Construction type | Free standing model |
Potential free switch contact | No |
Auto shut down function | No |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
---|---|
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 0 |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Terminal marking indication | No |
Type of load | Not applicable |
With socket outlet | No |
Contains Batteries and/or Accumulator | No |
Dokumentācija
1 dokuments
Tehniskā rokasgrāmata
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU