![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038098-LEGRAND-1000.jpg)
EMERGENCY UNIT WITH HANDLE
Legrand
EMERGENCY UNIT WITH HANDLE
REF. 038098
EAN numurs.
3245060380984
267,51 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of command positions | 1 |
---|---|
Number of push buttons | 0 |
Number of indicator lights | 0 |
Number of key switches | 0 |
Number of selector switches | 1 |
Number of mushroom-shaped push-buttons | 0 |
Suitable for emergency stop | Yes |
Rated control supply voltage AC 50 Hz | 400-400 V |
---|---|
Colour housing cover | Yellow |
Housing material | Plastic |
Number of contacts as normally open contact | 3 |
Number of contacts as normally closed contact | 3 |
Number of contacts as change-over contact | 0 |
Degree of protection (IP) | IP54 |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU