EMBOUT A GRADINS BLANC
Legrand
EMBOUT A GRADINS BLANC
REF. 001398
EAN numurs.
3245060013981
0,95 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 28.5 mm |
---|---|
Model | Closed |
With strain relief | No |
Sealing range | 4-20 mm |
For wall thickness | 2-2 mm |
Degree of protection (IP) | IP55 |
Material | Rubber |
Halogen free | Yes |
---|---|
Colour | White |
RAL-number | 9003 |
Storage temperature | -25-55 °C |
Grip capacity | 4-20 mm |
Tube diameter for wall mounted product | 10-20 mm |