Electromagnetic door lock - 500 kg - 2-colour LED
Legrand
Electromagnetic door lock - 500 kg - 2-colour LED
REF. 076758
EAN numurs.
3414970599322
504,73 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Touch operated lock |
Mounting method | Surface mounted |
Material | Metal |
Material quality | Stainless steel |
---|---|
Surface protection | Other |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7017 |
Transparent | No |
Degree of protection (IP) | IP21 |
With bus connection | No |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU