![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863162-WEB-R.jpg)
Double RJ45 socket Niloe Step - category 6 FTP - mechanism with white cover plate
Niloé Step
Legrand
Double RJ45 socket Niloe Step - category 6 FTP - mechanism with white cover plate
REF. 863162
EAN numurs.
3414971835481
The Niloe Step double RJ45 socket connects 2 devices (PC, printer) to the local network (internet box, switch). The wired distribution guarantees a high speed, secured and reliable connection to the internet. To be completed with a plate.
14,40 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Central cover plate |
Type of connector | 2x RJ45 8(8) |
With buses/couplings | No |
Category | 6 |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | Clip |
Outlet direction | Straight |
With dust cover | No |
With terminal resistor | No |
---|---|
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 42 mm |
Built-in depth | 30.7 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 58-58 mm |
Maximum Input cable diameter | 58 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 60-60 mm |
Cable support | Not applicable |
Dokumentācija
1 dokuments
Lietošanas pamācība
5 documents
Sertifikāti
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Sertifikāti
AoC-CL2_Cat6FTP3275632856ac1181021
(0.07 Mo)
Sertifikāti
AoC-PL3_Cat6_FTP_32756_ac1181022
(0.07 Mo)
Sertifikāti
AoC-PL2_Cat6FTP3275632856ac1181020
(0.07 Mo)
Sertifikāti
AoC-SA52_SB52_ac109588
(0.06 Mo)
IZVĒLIETIES DARBĪBU