![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069528-LEGRAND-1000.jpg)
Double pole switch with indicator Plexo - IP 55-IK 07 - 16A-250V~ - grey
PROGRAMME PLEXO
Legrand
Double pole switch with indicator Plexo - IP 55-IK 07 - 16A-250V~ - grey
REF. 069528
EAN numurs.
3245060695286
Plexo™ mechanisms - switches, push-buttons and automatic switches IP 55- Mechanisms supplied with cover plate- Installation with surface-mounting boxes or flush-mounting support frames- Automatic terminals
24,97 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Wiring system | 2-pole switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Other |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Colour of switch operator | Grey |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Illuminated (on) |
Type of lighting | Glow lamp |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
---|---|
Nominal voltage | 250 V |
Rated current | 16 A |
Switching current for fluorescent lamps | 16 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 40 mm |
Built-in depth | 40 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentācija
1 dokuments
Tehniskā lapa
7 documents
Sertifikāti
KSC-JW02001-20001A
(0.28 Mo)
Sertifikāti
NF-NF012_3288
(0.64 Mo)
Sertifikāti
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikāti
AENOR-030/002272
(0.7 Mo)
Sertifikāti
OC / CB-FR_714766
(0.5 Mo)
Sertifikāti
NF-NF012_3289/A1
(0.69 Mo)
Sertifikāti
VDE-40023632
(2.52 Mo)
IZVĒLIETIES DARBĪBU