DOuBLE POLE SWITCH 10AX
Legrand
DOuBLE POLE SWITCH 10AX
REF. 067020
EAN numurs.
3414970487063
19,76 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Wiring system | 2-pole switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
RAL-number (similar) | 7016 |
Colour of switch operator | Other |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 39.5 mm |
Built-in depth | 31 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 4-4 mm² |
Dokumentācija
1 dokuments
Tehniskā lapa
3 documents
Sertifikāti
OC / CB-HU-003437
(0.65 Mo)
Sertifikāti
NF-NF012_3313/M1
(0.75 Mo)
Sertifikāti
OC / CB-FR_709703
(1.06 Mo)
IZVĒLIETIES DARBĪBU