![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/092009-LEGRAND-1000.jpg)
DERIVATION BOX 80X80 ERP INPUTS P.E ISO
Legrand
DERIVATION BOX 80X80 ERP INPUTS P.E ISO
REF. 092009
EAN numurs.
3245060920098
3,69 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Max. conductor cross section | 20 mm² |
---|---|
Equipped with | None |
Shape | Square |
Mounting method | Universal |
Mounting in the soil | No |
Mounting under water | No |
For tube diameter | 20 mm |
Inlet from the rear | No |
Length | 94 mm |
Width | 94 mm |
Depth | 52 mm |
Tackable | No |
Number of inlets | 7 |
Type of housing feed-through | Preembossing |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Red |
Degree of protection (IP) | IP55 |
Cover model | Other |
Transparent cover | No |
---|---|
Cover attachment | Snapped on |
Castable | No |
With casting compound | No |
Sealable | No |
Circuit integrity | None |
With screening | No |
Weatherproof | Yes |
Operating / setting temperature | -25-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Degree of impact strength (IK) | IK07 |
Storage temperature | -25-70 °C |
RAL-number | 3000 |
Antimicrobial treatment | No |
Label space/information surface | No |
Entry membrane gland type | Other |
Vertical fixing center distance | 44-50 mm |
Horizontal fixing center distance | 44-50 mm |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
Sertifikāti
OC / CB-FR_715099
(0.51 Mo)
IZVĒLIETIES DARBĪBU