![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-068432-WEB-R.jpg)
COVER TITANIUM SOCKET 2P EURO/US
Legrand
COVER TITANIUM SOCKET 2P EURO/US
REF. 068432
EAN numurs.
3245060684327
5,24 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Titanium |
---|---|
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 8.25 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |