COVER SHUTTER GREY COMPOSABLE
Legrand
COVER SHUTTER GREY COMPOSABLE
REF. 069537
EAN numurs.
3245060695378
8,35 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Central cover plate |
---|---|
Imprint/indication | None |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Grey |
With label area | No |
---|---|
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Width | 64 mm |
Height | 64 mm |
Depth | 21.75 mm |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |