![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755011-LEGRAND-1000.jpg)
Cover plate Valena Life - push-button - bell symbol - ivory
VALENA LIFE
Legrand
Cover plate Valena Life - push-button - bell symbol - ivory
REF. 755011
EAN numurs.
3414970461490
Valena™ Life - cover platesValena™ Life cover platesIvory - For push-buttons 6 A - 250 V~:- - Changeover push-button, bell symbol
1,62 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | One-part rocker |
---|---|
Imprint/indication | Symbol "bell" |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With label area | Yes |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.2 mm |
Height | 53.5 mm |
Depth | 8.4 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU