![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755201-LEGRAND-1000.jpg)
Cover plate Valena Life - 2P+E socket - German standard - ivory
VALENA LIFE
Legrand
Cover plate Valena Life - 2P+E socket - German standard - ivory
REF. 755201
EAN numurs.
3414970457738
Valena™ Life - cover platesIvory - For German standard socket outlets 16 A - 250 V~:
0,58 €
/
Piece
Product available in
10 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Central cover plate |
---|---|
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Other |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 53.5 mm |
Depth | 20 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
1 dokuments
Autocad 3D
3 documents
Sertifikāti
OC / CB-HU-001784
(1.45 Mo)
Sertifikāti
OC / CB-HU-001410
(0.87 Mo)
Sertifikāti
MEEI-UP 69248331 0001, 0002, 0003
(1.05 Mo)
IZVĒLIETIES DARBĪBU