![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754836-LEGRAND-1000.jpg)
Cover plate Valena Allure - TV socket 0-2400 MHz + RJ 45 Cat. 6 UTP - ivory
Valena Allure
Legrand
Cover plate Valena Allure - TV socket 0-2400 MHz + RJ 45 Cat. 6 UTP - ivory
REF. 754836
EAN numurs.
3414970480323
Valena™ Allure - cover platesValena™ Allure cover platesIvory - For TV + RJ 45 sockets:- - TV socket 0-2400 MHz + RJ45 Cat. 6 UTP
2,09 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | Yes |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 54.8 mm |
Device height | 54.6 mm |
Device depth | 8.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU