![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755326-LEGRAND-1000.jpg)
Cover plate Valena Allure - floor heating thermostat - ivory
Valena Allure
Legrand
Cover plate Valena Allure - floor heating thermostat - ivory
REF. 755326
EAN numurs.
3414970483959
Valena™ Allure - cover platesValena™ Allure cover platesIvory - For thermostats:- - Floor heating thermostat
8,33 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Turn button |
---|---|
Imprint/indication | Other |
Utilization | Thermostat |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK04 |
Width | 54.8 mm |
Height | 54.6 mm |
Depth | 13.1 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU