![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755045-LEGRAND-1000.jpg)
Cover plate Valena Allure - double pole indicator switch - white
Valena Allure
Legrand
Cover plate Valena Allure - double pole indicator switch - white
REF. 755045
EAN numurs.
3414970481856
Valena™ Allure - cover platesValena™ Allure cover platesWhite - For switches 16 AX - 250 V~:- - Double pole indicator switch
4,49 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | One-part rocker |
---|---|
Imprint/indication | Characters 0 and 1 |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.2 mm |
Height | 53.5 mm |
Depth | 8.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |