![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754869-LEGRAND-1000.jpg)
Cover plate Valena Allure - 2P+E socket - with flap - French standard - pearl
Valena Allure
Legrand
Cover plate Valena Allure - 2P+E socket - with flap - French standard - pearl
REF. 754869
EAN numurs.
3414970480446
Valena™ Allure - cover platesPearl - With flap- For french standard socket outlets 16 A - 250 V~:
18,57 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Width | 74.6 mm |
Height | 74.6 mm |
Depth | 47.8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |