![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754977-LEGRAND-1000.jpg)
Cover plate Valena Allure - 2P socket - aluminium
Valena Allure
Legrand
Cover plate Valena Allure - 2P socket - aluminium
REF. 754977
EAN numurs.
3414970481146
Valena™ Allure - cover platesValena™ Allure cover platesAluminium - For 2P sockets outlets 16 A - 250 V~:- - 2P socket with shutters, automatic terminals
9,03 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Central cover plate |
---|---|
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 54.4 mm |
Depth | 17 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
1 dokuments
Autocad 3D
5 documents
Sertifikāti
OC / CB-HU-001784
(1.45 Mo)
Sertifikāti
OC / CB-FR_705449
(1.08 Mo)
Sertifikāti
OC / CB-HU-003511
(0.46 Mo)
Sertifikāti
MEEI-UP 69250798 0001
(0.37 Mo)
Sertifikāti
OC / CB-HU-001615
(0.97 Mo)
IZVĒLIETIES DARBĪBU