![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755027-LEGRAND-1000.jpg)
Cover plate Valena Allure - 2-gang switch/push-button - aluminium
Valena Allure
Legrand
Cover plate Valena Allure - 2-gang switch/push-button - aluminium
REF. 755027
EAN numurs.
3414970481696
Valena™ Allure - cover platesAluminium - For switches 10 AX - 250 V~:
8,00 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Two-part rocker |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 53.3 mm |
Depth | 10.4 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU