![](/modules/custom/legrand_ecat/assets/img/no-image.png)
COVER PLATE MICRO USB ROLLER CHARGER TITANE
Legrand
COVER PLATE MICRO USB ROLLER CHARGER TITANE
REF. 068557
EAN numurs.
3414971681910
10,54 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Imprint/indication | None |
---|---|
Utilization | USB |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Titanium |
With label area | No |
---|---|
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 8 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |