![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/068510-LEGRAND-1000.jpg)
COVER PLATE DOCK USB TITANE
Legrand
COVER PLATE DOCK USB TITANE
REF. 068510
EAN numurs.
3414970488701
40,02 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | USB |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Titanium |
RAL-number (similar) | 7006 |
---|---|
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 37 mm |
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU