![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/068543-LEGRAND-1000.jpg)
COVER N3 SENSOR FOR THERMOSTAT
Legrand
COVER N3 SENSOR FOR THERMOSTAT
REF. 068543
EAN numurs.
3245060685430
5,41 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Other |
---|---|
Imprint/indication | None |
Utilization | Thermostat |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Titanium |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |