![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/068009-LEGRAND-1000.jpg)
COVER N1 INTER KEY 2POS.1F+1O EURO CYLINDER
Legrand
COVER N1 INTER KEY 2POS.1F+1O EURO CYLINDER
REF. 068009
EAN numurs.
3245060680091
3,44 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Key |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 17.8 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |