Cover joint for DLPlus mini-trunking 32x12,5mm. White
DLPlus Mini-Trunking LG
Legrand
Cover joint for DLPlus mini-trunking 32x12,5mm. White
REF. 033603
EAN numurs.
3245060336035
Allows the end-to-end junction of two identical cover
0,81 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Suitable for wall duct width | 32 mm |
---|---|
Suitable for depth of wall duct | 12.5 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU