![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/089567-LEGRAND.jpg)
COVER FOR BATIBOX REDUCER
Legrand
COVER FOR BATIBOX REDUCER
REF. 089567
EAN numurs.
3245060895679
1,92 €
/
Piece
Product available in
20 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Diameter | 92 mm |
---|---|
For box-/housing diameter | 85-85 mm |
Length | 92 mm |
Width | 92 mm |
Depth | 30 mm |
Shape | Round |
Type of fastening | Screw cover |
Model | Other |
With cable outlet | No |
Material | Plastic |
---|---|
Halogen free | Yes |
Colour | Grey |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |