![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/080194-LEGRAND-1000.jpg)
COVER BATIBOX BOX 2X4/5M
Legrand
COVER BATIBOX BOX 2X4/5M
REF. 080194
EAN numurs.
3245060801946
11,30 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Length | 159.5 mm |
---|---|
For box-/housing length | 159 mm |
Width | 159.5 mm |
For box-/housing width | 159 mm |
Depth | 17.6 mm |
Shape | Square |
Type of fastening | Cover for mounting with screws |
Model | Blind cover |
Material | Plastic |
Halogen free | No |
---|---|
Colour | White |
With screws | Yes |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU