![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/414093-LEGRAND.jpg)
CONNECTOR KIT FOR CABINETS
Legrand
CONNECTOR KIT FOR CABINETS
REF. 414093
EAN numurs.
3245064140935
183,57 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Contact type | Pin |
---|---|
Max. rated current of one contact | 30 A |
Ambient temperature | -40-90 °C |
Connectable conductor cross section fine-strand without cable end sleeve | 4-6 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 4-6 mm² |
Connectable conductor cross section solid-core | 4-6 mm² |
Connectable conductor cross section multi-wired | 4-6 mm² |
Type of electric connection | Crimp connection |
---|---|
Strip length | 8 mm |
Type of contact | Punched |
Diameter plug-in contact | 4 mm |
Material contact | Copper |
Material of contact surface | Tin |