Circuit breaker DPX3 630,3 poles, with rated current of 630A and thermal magnetic protection.
DPX3 630
Legrand
Circuit breaker DPX3 630,3 poles, with rated current of 630A and thermal magnetic protection.
REF. 422499
EAN numurs.
3414970382658
Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit.
1 092,77 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Rated permanent current Iu | 320 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 36 kA |
Overload release current setting | 128-320 A |
Adjustment range short-term delayed short-circuit release | 192-3200 A |
Adjustment range undelayed short-circuit release | 5000-5000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 2 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentācija
5 documents
Lietošanas pamācība
Lietošanas pamācība
Tehniskā lapa
Tehniskā rokasgrāmata
Montāžas rokasgrāmata
1 dokuments
Autocad 3D
1 dokuments
Sertifikāti
OC / CB-SE-91831
(1.1 Mo)
IZVĒLIETIES DARBĪBU