![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-028648-WEB-R.jpg)
Circuit breaker DMX3 2500, 4 poles, fixed version and electronic protection unit
DMX3 2500
Legrand
Circuit breaker DMX3 2500, 4 poles, fixed version and electronic protection unit
REF. 028648
EAN numurs.
3245060286484
DMX3 air circuit breakers offer optimal solutions to answer to protection requirements on the origin of the low voltage electrical installation (IEC/EN 60364-1) up to 2500A.
12 313,10 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Rated permanent current Iu | 4000 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 65 kA |
Overload release current setting | 1600-4000 A |
Adjustment range short-term delayed short-circuit release | 2400-40000 A |
Adjustment range undelayed short-circuit release | 8000-65000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | Yes |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | Yes |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentācija
8 documents
Lietošanas pamācība
Tehniskā rokasgrāmata
Tehniskā rokasgrāmata
Tehniskā lapa
Tehniskā lapa
Tehniskā rokasgrāmata
Montāžas rokasgrāmata
Lietošanas pamācība
1 dokuments
Autocad 3D
1 dokuments
Vides profils
2 documents
Programmatūra
Programmatūra
IZVĒLIETIES DARBĪBU