![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067431-LEGRAND-1000.jpg)
CENTRALIZED SUCTION SOCKET WITHOUT CONTACT TITANIUM
Legrand
CENTRALIZED SUCTION SOCKET WITHOUT CONTACT TITANIUM
REF. 067431
EAN numurs.
3245060674311
58,98 €
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
Mounting method | Flush-mounted |
Height | 71 mm |
Width | 71 mm |
Depth | 41.8 mm |
Contact pin | No |
Socket vacuuming nozzle | Yes |
Foot switch | No |
---|---|
Colour | Other |
Built-in depth | 28.6 mm |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -5-45 °C |
Halogen free | Yes |
Dokumentācija
2 documents
Tehniskā lapa
Lietošanas pamācība
IZVĒLIETIES DARBĪBU